目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
App.Conn. Econ 130/-/0,6/316/BA/ICS25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics25/adaptor_app_conn_econ.prj},{NB=App.Conn._Econ 130/-/0,6/316/BA/ICS25(a)(400)(110293)},{MAT=110293},{EAN=5035944528773},{DC=AT,DE,CZ,SI,SK,HR,BE,GB},{SYS=ICS25},{SAP=App.Conn._Econ 130/-/0,6/316/BA/ICS25},{LODDEST=a},{LODLEVEL=400},{INT=130},{A=110},{D1=178},{D2=125},{NL=110},{ML=316},{SL=BA},{WG=0.39},{VERS=2},{SHORT=130/-/0,6/316/BA/ICS25}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Schiedel
Description
Appliance Connector Econ - ICS 25
Bill of material
App.Conn._Econ 130/-/0,6/316/BA/ICS25
MAT
Material
110293
110293
EAN
EAN/UPC-Code
5035944528773
5035944528773
SYS
System
ICS25
SAP
Shorttext
App.Conn._Econ 130/-/0,6/316/BA/ICS25
App.Conn._Econ 130/-/0,6/316/BA/ICS25
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
300
400
300
INT
int Ø
130
130
mm
A
110
mm
D1
178
178
mm
D2
125
125
mm
NL
Nominal length
110
mm
ML
Material/Liner
316
SL
Surface liner
BA
WG
Weight
0.39
0.39
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求