Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Schiedel
Description
Structural Wall Band Extension L - Accessories
Bill of material
Struc.W.band_ext_L L3 550/-/-/-/BA/ACCESS
MAT
Material
EAN
EAN/UPC-Code
SYS
System
ACCESS
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
A
mm
B
150 mm
C
mm
X
mm
Y
mm
SL
Surface liner
BA
WG
Weight
kg
SHORT
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schiedel
    Roof Support - Accessories
    Schiedel
    Telescopic floor support - ICS 25
    Schiedel
    Wall Band - Accessories
    Schiedel
    Guy wire bracket - Accessories
    Schiedel
    Storm Collar - ICS 25
    Schiedel
    Cantilever Suppport - ICS 25
    Schiedel
    Flat Flashing 0° - Accessories
    Schiedel
    Bend 85° - ICS 25
    Schiedel
    Structural Wall Band Extension W - Accessories
    Schiedel
    Taper Terminal - ICS 25
    Schiedel
    Lead Flashing 26°-35° - Accessories
    Schiedel
    Roof Plate 0° - 30° - Accessories
    Schiedel
    Inspection Pipe - Patch - PMS 50
    Schiedel
    Insp. Bend Patch - PMS 50
Previews
3D
Dimension
2D
Download CAD models