Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Schiedel
Description
Tee 45° - PMS 50
Bill of material
Tee 150/135/0,5/444/BL/PMS50
MAT
Material
EAN
EAN/UPC-Code
SYS
System
PMS50
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
mm
B
mm
C
mm
W1
45 °
NL
Nominal length
mm
ML
Material/Liner
444
SL
Surface liner
BL
WG
Weight
7.65 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schiedel
    Tee plug - PMS 50
    Schiedel
    Tee plug with drain - PMS 50
    Schiedel
    Adapter SW-PMS50 - PMS 50
    Schiedel
    Adapter SW-PMS50 - PMS 50
    Schiedel
    Bend 45° - PMS 50
    Schiedel
    Cones - PMS 50
    Schiedel
    Terminal - PMS 50
    Schiedel
    Adapter PPL-PMS50 - PMS 50
    Schiedel
    Base Support - PMS 50
    Schiedel
    Insp. Bend Patch - PMS 50
    Schiedel
    Tee 90° - PMS 50
    Schiedel
    Bend 63° - PMS 50
    Schiedel
    Bend 15° - PMS 50
    Schiedel
    Bend 30° - PMS 50
Previews
3D
Dimension
2D
Download CAD models