Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories HTR-UNI - SAUG-ANB G1/4-AG 110
Bill of material
SCHMALZ 10.01.03.00327 SAUG-ANB G1/4-AG 110
NAME
Name
10_01_03_00327
NNCUSTOM
SAUG-ANB G1/4-AG 110
NTCUSTOM
Saugeranbindung (starr)
NBCUSTOM
SAUG-ANB G1/4-AG 110
LINACUSTOM
SAUG-ANB G1/4-AG 110
ARTNR
Order number
10.01.03.00327
C132
G1
G1/4"-AG
C135
G2
G1/4"-IG
C111
L
110 mm
C109
L1
100 mm
C140
SW1
17 mm
C575
Weight
48 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models