Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Mounting Sections MO-PROF - MO-PROF 40 3TN AL-1
Bill of material
SCHMALZ 26.07.01.00022 MO-PROF 40 3TN AL-1
NAME
Name
26_07_01_00022
NNCUSTOM
MO-PROF 40 3TN AL-1
NTCUSTOM
Montageprofil
NBCUSTOM
MO-PROF 40 3TN AL-1
LINACUSTOM
MO-PROF 40 3TN AL-1
ARTNR
Order number
26.07.01.00022
C114
B
40 mm
C112
B1
20 mm
C620
B3
5.2 mm
C127
d
4.6 mm
C115
H1
20.5 mm
C116
H2
10 mm
C468
Fläche
6.5 cm˛
C469
Widerstandsmoment Wx
5.5 cmł
C470
Widerstandsmoment Wy
5.2 cmł
C465
Flächenmoment lx
12.7 cm4
C466
Flächenmoment ly
10.4 cm4
C577
Mass
1.8 kg/m
C694
Verwindung (max)
0.8 mm/m
C1254
Length (max)
6200 mm
C613
Material
Al Mg Si 0,5 F22
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models