Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Sealing Rings DR - DR G3/8 PA
Bill of material
SCHMALZ 10.07.08.00022 DR G3/8 PA
NAME
Name
10_07_08_00022
NNCUSTOM
DR G3/8 PA
NTCUSTOM
Dichtring
NBCUSTOM
DR G3/8 PA
LINACUSTOM
DR G3/8 PA
ARTNR
Order number
10.07.08.00022
C127
d
17 mm
C121
D
22 mm
C111
L
2 mm
C575
Weight
1 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir