Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Hose Clamps SSB / SSD - SSB 60-80 ST-VZ
Bill of material
SCHMALZ 10.07.10.00006 SSB 60-80 ST-VZ
NAME
Name
10_07_10_00006
NNCUSTOM
SSB 60-80 ST-VZ
NTCUSTOM
Schlauchschelle
NBCUSTOM
SSB 60-80 ST-VZ
LINACUSTOM
SSB 60-80 ST-VZ
ARTNR
Order number
10.07.10.00006
C114
B
9 mm
C127
d
80 mm
C1011
Spannbereich
60 - 80 mm
C613
Material
Stahl verzinkt
C575
Weight
26 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models