Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-WF G3/8-AG 8
Bill of material
SCHMALZ 10.08.02.00234 STV-WF G3/8-AG 8
NAME
Name
10_08_02_00234
NNCUSTOM
STV-WF G3/8-AG 8
NTCUSTOM
Steckverschraubung-Winkel
NBCUSTOM
STV-WF G3/8-AG 8
LINACUSTOM
STV-WF G3/8-AG 8
ARTNR
Order number
10.08.02.00234
C127
d
8 mm
C124
dn
9.4 mm
C119
D1
14.3 mm
C132
G1
G3/8"-AG
C117
H
10 mm
C115
H1
24.9 mm
C111
L
26.7 mm
C109
L1
37.6 mm
C133
LG1
6.7 mm
C140
SW1
22 mm
C1625
SW3
22 mm
C613
Material
Messing vernickelt
C575
Weight
76 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model