Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-GE G1/2-AG 14
Bill of material
SCHMALZ 10.08.02.00300 STV-GE G1/2-AG 14
NAME
Name
10_08_02_00300
NNCUSTOM
STV-GE G1/2-AG 14
NTCUSTOM
Steckverschraubung-Gerade
NBCUSTOM
STV-GE G1/2-AG 14
LINACUSTOM
STV-GE G1/2-AG 14
ARTNR
Order number
10.08.02.00300
C127
d
14 mm
C124
dn
10 mm
C121
D
21.5 mm
C132
G1
G1/2"-AG
C111
L
25 mm
C109
L1
34.5 mm
C110
L2
19 mm
C133
LG1
9.6 mm
C140
SW1
24 mm
C613
Material
Messing
C575
Weight
52.7 g
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD