Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum / Compressed-Air Hoses VSL - VSL 41-32 PVC-DS
Bill of material
SCHMALZ 10.07.09.00008 VSL 41-32 PVC-DS
NAME
Name
10_07_09_00008
NNCUSTOM
VSL 41-32 PVC-DS
NTCUSTOM
Vakuumschlauch
NBCUSTOM
VSL 41-32 PVC-DS
LINACUSTOM
VSL 41-32 PVC-DS
ARTNR
Order number
10.07.09.00008
C127
d
32 mm
C121
D
41 mm
C447
Material
PVC, mit Drahtspirale
C2201
Druckbereich (Betriebsdruck)
-0,85 ... 4,00 bar
C2220
Umgebungstemperatur
-20 ... 70 °C
C461
Verlegeradius (min)
110 mm
C1988
Length (max)
30 m
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir