Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum / Compressed-Air Hoses VSL - VSL 4-2 PE
Bill of material
SCHMALZ 10.07.09.00013 VSL 4-2 PE
NAME
Name
10_07_09_00013
NNCUSTOM
VSL 4-2 PE
NTCUSTOM
Vakuumschlauch
NBCUSTOM
VSL 4-2 PE
LINACUSTOM
VSL 4-2 PE
ARTNR
Order number
10.07.09.00013
C127
d
2 mm
C121
D
4 mm
C447
Material
PE
C2201
Druckbereich (Betriebsdruck)
-0,95 ... 10,00 bar
C2220
Umgebungstemperatur
-30 ... 70 °C
C461
Verlegeradius (min)
20 mm
C1988
Length (max)
100 m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models