Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories for Screw Unions - RED-STK G1-AG G3/4-IG MS-V
Bill of material
SCHMALZ 10.08.04.00101 RED-STK G1-AG G3/4-IG MS-V
NAME
Name
10_08_04_00101
NNCUSTOM
RED-STK G1-AG G3/4-IG MS-V
NTCUSTOM
Reduzierstück mit Sechskant
NBCUSTOM
RED-STK G1-AG G3/4-IG MS-V
LINACUSTOM
RED-STK G1-AG G3/4-IG MS-V
ARTNR
Order number
10.08.04.00101
C132
G1
G1"-AG
C135
G2
G3/4"-IG
C111
L
8 mm
C133
LG1
16.1 mm
C136
LG2
24.1 mm
C140
SW1
41 mm
C613
Material
Messing
C575
Weight
98 g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型