Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum Filters VF / STF / STF-D - VF-6 G1/4-IG 15
Bill of material
SCHMALZ 10.07.01.00003 VF-6 G1/4-IG 15
NAME
Name
10_07_01_00003
NNCUSTOM
VF-6 G1/4-IG 15
NTCUSTOM
Vakuumfilter
NBCUSTOM
VF-6 G1/4-IG 15
LINACUSTOM
VF-6 G1/4-IG 15
ARTNR
Order number
10.07.01.00003
C121
D
48 mm
C132
G1
G1/4"-IG
C117
H
54 mm
C116
H2
30 mm
C111
L
41 mm
C109
L1
108 mm
C110
L2
42 mm
C2195
Connection
G1/4"-IG
C923
Nenndurchfluss
6 mł/h
C922
Nenndurchfluss
100 l/min
C493
Vacuum (max)
-950 mbar
C536
Filterfeinheit
15 µm
C576
Weight
0.13 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models