Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum Filters VF / STF / STF-D - STF G2-1/2-IG N
Bill of material
SCHMALZ 10.07.01.00010 STF G2-1/2-IG N
NAME
Name
10_07_01_00010
NNCUSTOM
STF G2-1/2-IG N
NTCUSTOM
Staubfilter
NBCUSTOM
STF G2-1/2-IG N
LINACUSTOM
STF G2-1/2-IG N
ARTNR
Order number
10.07.01.00010
C112
B1
123 mm
C121
D
200 mm
C132
G1
G2-1/2"-IG
C135
G2
G2-1/2"-IG
C111
L
250 mm
C109
L1
490 mm
C110
L2
12 mm
C2195
Connection
G2-1/2"-IG
C923
Nenndurchfluss
360 mł/h
C922
Nenndurchfluss
6000 l/min
C493
Vacuum (max)
-950 mbar
C536
Filterfeinheit
3 µm
C576
Weight
4.3 kg
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir