Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Composite Grippers SCG - SCG 1xE100 A MA
Bill of material
SCHMALZ 10.01.30.00092 SCG 1xE100 A MA
NAME
Name
10_01_30_00092
NNCUSTOM
SCG 1xE100 A MA
NTCUSTOM
Composite-Greifer (modular)
NBCUSTOM
SCG 1xE100 A MA
LINACUSTOM
SCG 1xE100 A MA
ARTNR
Order number
10.01.30.00092
C127
d
4 mm
C124
dn
12.5 mm
C121
D
55 mm
C119
D1
18 mm
C120
D2
39.8 mm
C132
G1
M37x1-AG
C135
G2
G1/8"-IG
C679
G5
M5-IG
C117
H
65.1 mm
C115
H1
69.6 mm
C622
H3
20.6 mm
C623
H4
6 mm
C1581
H5
9.5 mm
C133
LG1
4.5 mm
C628
X1
46 mm
C1162
Montage
Montage axial
C2272
Saugvermögen
16,2 ... 39,0 mł/h
C2268
Saugvermögen
270 ... 650 l/min
C2259
Luftverbrauch
3,6 ... 12,0 mł/h
C2257
Luftverbrauch
60 ... 200 l/min
C2201
Druckbereich (Betriebsdruck)
1,0 ... 5,0 bar
C2220
Umgebungstemperatur
5 ... 75 °C
C575
Weight
85 g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Previews
3D
尺寸
2D
下載CAD模型