Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Spare Parts Wafer Gripper SWGm - SAUG-FL SWGm-6 141x141 PEEK
Bill of material
SCHMALZ 10.01.30.00126 SAUG-FL SWGm-6 141x141 PEEK
NAME
Name
10_01_30_00126
NNCUSTOM
SAUG-FL SWGm-6 141x141 PEEK
NTCUSTOM
Saugfläche
NBCUSTOM
SAUG-FL SWGm-6 141x141 PEEK
LINACUSTOM
SAUG-FL SWGm-6 141x141 PEEK
ARTNR
Order number
10.01.30.00126
C114
B
141 mm
C126
d2
16 mm
C117
H
3 mm
C111
L
141 mm
C629
X2
110.6 mm
C444
Saugerwerkstoff
Polyetheretherketon
C575
Weight
63.3 g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型