Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Intelligent Connection Distributor ASV/ASK - ASK 5000 K-3P
Bill of material
SCHMALZ 21.04.06.00084 ASK 5000 K-3P
NAME
Name
21_04_06_00084
NNCUSTOM
ASK 5000 K-3P
NTCUSTOM
Anschlusskabel
NBCUSTOM
ASK 5000 K-3P
LINACUSTOM
ASK 5000 K-3P
ARTNR
Order number
21.04.06.00084
C975
Bauform
LED Anzeige
C447
Material
PVC-Kabel
C575
Weight
198 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models