Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCP / SMP - SMP 25 NC AS VE
Bill of material
SCHMALZ 10.02.02.00586 SMP 25 NC AS VE
NAME
Name
10_02_02_00586
NNCUSTOM
SMP 25 NC AS VE
NTCUSTOM
Kompaktejektor
NBCUSTOM
SMP 25 NC AS VE
LINACUSTOM
SMP 25 NC AS VE
ARTNR
Order number
10.02.02.00586
C114
B
22 mm
C127
d
5.5 mm
C132
G1
G1/4"-IG
C135
G2
G3/8"-IG
C117
H
54 mm
C115
H1
182 mm
C116
H2
73.5 mm
C622
H3
20.1 mm
C111
L
112.5 mm
C109
L1
129 mm
C110
L2
37.5 mm
C628
X1
49.5 mm
C629
X2
69.5 mm
C625
Y1
12 mm
C172
Düsendurchmesser
2.5 mm
C489
Evakuierungsgrad
85 %
C882
Saugvermögen (max)
161 l/min
C883
Saugvermögen (max)
9.7 mł/h
C874
Luftverbrauch (Saugen)
310 l/min
C875
Luftverbrauch (Saugen)
18.6 mł/h
C870
Luftverbrauch (Abblasen) (max)
220 l/min
C573
Schallpegel (angesaugt)
72 dB
C574
Schallpegel (frei)
82 dB
C2201
Druckbereich (Betriebsdruck)
5,0 ... 6,0 bar
C456
Schlauchinnendurchm. (empf.) Druckluft
6 mm
C458
Schlauchinnendurchm. (empf.) Vakuum
9 mm
C576
Weight
0.485 kg
C2220
Umgebungstemperatur
0 ... 45 °C
C420
Steuerung
Stromlos geschlossen
C2202
Druckbereich (Betriebsdruck)
72,5 ... 87,0 psi
C2203
Saugvermögen (max)
5.685 cfm
C2204
Luftverbrauch (Saugen)
10.947 cfm
C2205
Luftverbrauch (Abblasen)
7.769 cfm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models