Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCP / SMP - SCP 25 NC AS RD
Bill of material
SCHMALZ 10.02.02.00787 SCP 25 NC AS RD
NAME
Name
10_02_02_00787
NNCUSTOM
SCP 25 NC AS RD
NTCUSTOM
Kompaktejektor
NBCUSTOM
SCP 25 NC AS RD
LINACUSTOM
SCP 25 NC AS RD
ARTNR
Order number
10.02.02.00787
C114
B
22 mm
C127
d
5.5 mm
C132
G1
G1/4"-IG
C135
G2
G3/8"-IG
C117
H
54 mm
C115
H1
196.5 mm
C116
H2
73.5 mm
C622
H3
20.1 mm
C111
L
112.5 mm
C109
L1
127 mm
C110
L2
37.5 mm
C628
X1
49.5 mm
C629
X2
69.5 mm
C625
Y1
12 mm
C172
Düsendurchmesser
2.5 mm
C489
Evakuierungsgrad
85 %
C882
Saugvermögen (max)
161 l/min
C883
Saugvermögen (max)
9.7 mł/h
C874
Luftverbrauch (Saugen)
310 l/min
C875
Luftverbrauch (Saugen)
18.6 mł/h
C870
Luftverbrauch (Abblasen) (max)
200 l/min
C573
Schallpegel (angesaugt)
72 dB
C574
Schallpegel (frei)
82 dB
C2201
Druckbereich (Betriebsdruck)
5,0 ... 6,0 bar
C456
Schlauchinnendurchm. (empf.) Druckluft
6 mm
C458
Schlauchinnendurchm. (empf.) Vakuum
9 mm
C576
Weight
0.485 kg
C2220
Umgebungstemperatur
0 ... 45 °C
C420
Steuerung
Stromlos geschlossen
C2202
Druckbereich (Betriebsdruck)
72,5 ... 87,0 psi
C2203
Saugvermögen (max)
5.685 cfm
C2204
Luftverbrauch (Saugen)
10.947 cfm
C2205
Luftverbrauch (Abblasen)
7.062 cfm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Os usuários que visualizaram isso também estavam interessados ​​em
    Schmalz
    Compact Ejectors SCP / SMP - SCP 30 NC AS RD
    Schmalz
    Kompaktejektoren SCP-FS - SCP 10 FS
    Schmalz
    Kompaktejektoren SCP-FS - SCP 20 FS
Previews
3D
Dimensão
2D
Baixar modelos em CAD