Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCPS / SCPSi - SCPSi 15 G02 NC M12-5
Bill of material
SCPSi 15 G02 NC M12-5
CNSORDERNO
Type
SCPSi 15 G02 NC M12-5
ARTNR
Part no.
10.02.02.04125
CTN
Customs Tariff Number
84141089
B
18 mm
B1
18.6 mm
D
d
4.4 mm
D3
d3
2.6 mm
G1
G1/8"-F
G2
G1/8"-F
G3
M12x1-M
H
98.95 mm
H2
40.75 mm
H3
47.5 mm
H4
16.5 mm
H5
5.5 mm
L
83.8 mm
L1
105 mm
L2
91.5 mm
L3
22 mm
L4
29.5 mm
X1
36.9 mm
X2
16 mm
Y1
12 mm
Y2
12 mm
NZ
Nozzle size
15 mm
DOE
Degree of evacuation
85 %
SR
Suction rate (max.)
4.03 m³/h
SR2
Suction rate (max.)
65.5 l/min
ACS
Air consumption suction
6.03 m³/h
ACS2
Air consumption suction
98.5 l/min
ACBO
Air consumption blow off
7.25 m³/h
MACBO
Max. air consumption blow off
118 l/min
NL
Sound level free
77 dB
SLS
Sound level suction
68 dB
PR
Pressure range (operating pressure)
2.0 ... 6.0 bar
MASS
Weight
0.195 kg
OT
Operating temperature
0 ... 50 °C
PR2
Pressure range (operating pressure)
29.0 ... 87.0 psi
SR3
Suction rate (max.)
2.313 cfm
ACS3
Air consumption suction
3.478 cfm
ACBO2
Air consumption blow off
4.267 cfm
MV
Max. vacuum
-25.1 inHg
IODD
IO Device Description
IODD_10.02.02.04125_de-DE_00
INFOTEXT
Infotext
Dimensions
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    Festo
    VUVG - solenoid valve
    Schmalz
    Spring plunger FSTA
预览
3D
尺寸标注
2D
下载CAD模型