Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories SCP/SMP - GP 3 SCP 10..15
Bill of material
SCHMALZ 10.02.02.00913 GP 3 SCP 10..15
NAME
Name
10_02_02_00913
NNCUSTOM
GP 3 SCP 10..15
NTCUSTOM
Druckluftanschlussplatte
NBCUSTOM
GP 3 SCP 10..15
LINACUSTOM
GP 3 SCP 10..15
ARTNR
Order number
10.02.02.00913
C114
B
30 mm
C113
B2
5 mm
C127
d
4.5 mm
C132
G1
G1/4"-IG
C117
H
34 mm
C116
H2
5 mm
C111
L
85 mm
C628
X1
75 mm
C629
X2
75 mm
C626
Y2
20 mm
C151
Anzahl Anschlüsse
3
C575
Weight
223 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    A&T-3D Gallery
    MBUAEV - 油压用歧管块.横向贯通型 前后贯通型/前后半贯通顶孔型
    igus
    JUM-01 - Liner, mm
    igus
    Guide rails - Round
    igus
    FJUM-02 - Square Flange, mm
    igus
    FJUM-01 - Round Flange, mm
    igus
    FJUMT-02 - Tandem Flange, square, mm
    Schmalz
    Accessories SCPi/SMPi - GP 2 SMP 15..30/SCP 20..30
Previews
3D
Dimension
2D
Download CAD models