Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories SCPi/SMPi - GP 2 SMP 15..30/SCP 20..30
Bill of material
SCHMALZ 10.02.02.00917 GP 2 SMP 15..30/SCP 20..30
ARTNR
Order number
10.02.02.00917
NAME
Name
10_02_02_00917
NNCUSTOM
GP 2 SMP 15..30/SCP 20..30
NTCUSTOM
Druckluftanschlussplatte
NBCUSTOM
GP 2 SMP 15..30/SCP 20..30
LINACUSTOM
GP 2 SMP 15..30/SCP 20..30
C114
B
38 mm
C113
B2
7 mm
C620
B3
16 mm
C127
d
7 mm
C132
G1
G1/2"-IG
C117
H
49.5 mm
C116
H2
8 mm
C111
L
78 mm
C628
X1
62 mm
C629
X2
62 mm
C626
Y2
34 mm
C575
Weight
375 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    igus
    JUM-01 - Liner, mm
    Schmalz
    Accessories SCPi/SMPi - GP 3 SMP 15..25/SCP 20..25
    igus
    FJUM-02 - Square Flange, mm
    igus
    FJUM-01 - Round Flange, mm
    igus
    Guide rails - Round
    igus
    FJUMT-02 - Tandem Flange, square, mm
Previews
3D
Dimension
2D
Download CAD models