Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGAO (1.5 Folds) - FSGAO 95x40 VU1-72 G1/8-AG
Bill of material
SCHMALZ 10.01.06.00503 FSGAO 95x40 VU1-72 G1/8-AG
NAME
Name
10_01_06_00503
NNCUSTOM
FSGAO 95x40 VU1-72 G1/8-AG
NTCUSTOM
Balgsauggreifer (oval)
NBCUSTOM
FSGAO 95x40 VU1-72 G1/8-AG
LINACUSTOM
FSGAO 95x40 VU1-72 G1/8-AG
ARTNR
Order number
10.01.06.00503
C2015
b2
23 mm
C112
B1
38 mm
C1704
Bmax(S)
42.5 mm
C1227
Bs
40 mm
C124
dn
5 mm
C132
G1
G1/8"-AG
C117
H
29.5 mm
C109
L1
93 mm
C2013
l2
78 mm
C133
LG1
8 mm
C1703
Lmax(S)
97 mm
C1228
Ls
95 mm
C140
SW1
4 mm
C171
Z
12 mm
C556
Saugkraft
95 N
C551
Abreißkraft
110 N
C683
Volumen
38.217 cmł
C462
Werkstückradius (min) (konvex)
20 mm
C455
Schlauchinnendurchmesser (empf.)
9 mm
C191
Nippel
N 038
C670
Abmessung (LxB)
95 x 40 mm
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
Vulkollan VU1
C445
Werkstoffhärte
72 °Sh
C575
Weight
125 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model