Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SAOB (Oval, 1.5 Folds) - SAOB 110x55 NBR-60 M10-AG
Bill of material
SCHMALZ 10.01.06.01028 SAOB 110x55 NBR-60 M10-AG
NAME
Name
10_01_06_01028
NNCUSTOM
SAOB 110x55 NBR-60 M10-AG
NTCUSTOM
Balgsauggreifer (oval)
NBCUSTOM
SAOB 110x55 NBR-60 M10-AG
LINACUSTOM
SAOB 110x55 NBR-60 M10-AG
ARTNR
Order number
10.01.06.01028
C112
B1
53 mm
C1704
Bmax(S)
59 mm
C1227
Bs
55.1 mm
C124
dn
4 mm
C132
G1
M10-AG
C117
H
35.5 mm
C109
L1
98.8 mm
C133
LG1
10 mm
C1703
Lmax(S)
114 mm
C1228
Ls
110.1 mm
C140
SW1
17 mm
C171
Z
12 mm
C556
Saugkraft
110 N
C551
Abreißkraft
233.5 N
C681
Querkraft
299.2 N
C682
Querkraft (geölte Oberfläche)
123.6 N
C683
Volumen
53.1 cmł
C462
Werkstückradius (min) (konvex)
50 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C670
Abmessung (LxB)
110 x 55 mm
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
60 °Sh
C1432
Faltenanzahl
1.5
C575
Weight
84.2 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir