Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FG (2.5 Folds) - Spare Parts - FG 32 SI-55 N018
Bill of material
SCHMALZ 10.01.06.00144 FG 32 SI-55 N018
NAME
Name
10_01_06_00144
NNCUSTOM
FG 32 SI-55 N018
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FG 32 SI-55 N018
LINACUSTOM
FG 32 SI-55 N018
ARTNR
Order number
10.01.06.00144
C127
d
8 mm
C125
d1
15 mm
C126
d2
16 mm
C119
D1
32.4 mm
C122
Dk
18 mm
C1688
Dmax(S)
33.5 mm
C614
Ds
32 mm
C117
H
37.5 mm
C116
H2
13 mm
C622
H3
17 mm
C171
Z
15 mm
C556
Saugkraft
12 N
C551
Abreißkraft
36.9 N
C683
Volumen
9.768 cmł
C462
Werkstückradius (min) (konvex)
35 mm
C946
Baugröße
32
C191
Nippel
N 018
C1432
Faltenanzahl
2.5
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
55 °Sh
C575
Weight
8.9 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir