Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FG (2.5 Folds) - Spare Parts - FG 62 SI-55 N018
Bill of material
SCHMALZ 10.01.06.00146 FG 62 SI-55 N018
NAME
Name
10_01_06_00146
NNCUSTOM
FG 62 SI-55 N018
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FG 62 SI-55 N018
LINACUSTOM
FG 62 SI-55 N018
ARTNR
Order number
10.01.06.00146
C127
d
8 mm
C126
d2
29.5 mm
C119
D1
62 mm
C122
Dk
18 mm
C1688
Dmax(S)
65 mm
C614
Ds
62.2 mm
C117
H
54 mm
C116
H2
13 mm
C171
Z
29 mm
C556
Saugkraft
39.6 N
C551
Abreißkraft
137 N
C683
Volumen
61.122 cmł
C462
Werkstückradius (min) (konvex)
75 mm
C946
Baugröße
62
C191
Nippel
N 018
C1432
Faltenanzahl
2.5
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
55 °Sh
C575
Weight
36.7 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model