Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FGA (1.5 Folds) - Spare Parts for FSGA - FGA 20 NBR-55 N016
Bill of material
SCHMALZ 10.01.06.00373 FGA 20 NBR-55 N016
NAME
Name
10_01_06_00373
NNCUSTOM
FGA 20 NBR-55 N016
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FGA 20 NBR-55 N016
LINACUSTOM
FGA 20 NBR-55 N016
ARTNR
Order number
10.01.06.00373
C127
d
4.5 mm
C126
d2
11 mm
C119
D1
19.9 mm
C122
Dk
10 mm
C1688
Dmax(S)
21 mm
C614
Ds
18.1 mm
C117
H
15.2 mm
C116
H2
3.8 mm
C622
H3
8.7 mm
C171
Z
5 mm
C1432
Faltenanzahl
1.5
C556
Saugkraft
4.7 N
C946
Baugröße
20
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
1.7 g
C462
Werkstückradius (min) (konvex)
30 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model