Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FGA (1.5 Folds) - Spare Parts for FSGA - FGA 43 NK-45 N018
Bill of material
SCHMALZ 10.01.06.00427 FGA 43 NK-45 N018
NAME
Name
10_01_06_00427
NNCUSTOM
FGA 43 NK-45 N018
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FGA 43 NK-45 N018
LINACUSTOM
FGA 43 NK-45 N018
ARTNR
Order number
10.01.06.00427
C127
d
8 mm
C125
d1
14.5 mm
C126
d2
21.9 mm
C119
D1
45.9 mm
C122
Dk
18 mm
C1688
Dmax(S)
47.5 mm
C614
Ds
38 mm
C117
H
27.6 mm
C116
H2
13 mm
C622
H3
17.1 mm
C171
Z
10 mm
C1432
Faltenanzahl
1.5
C556
Saugkraft
22.8 N
C946
Baugröße
43
C444
Saugerwerkstoff
Naturkautschuk NK
C575
Weight
10 g
C462
Werkstückradius (min) (konvex)
60 mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD