Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FGA-B - Spare Parts for FSGA-B - FGA-B 20 SI-50
Bill of material
SCHMALZ 10.01.06.01089 FGA-B 20 SI-50
NAME
Name
10_01_06_01089
NNCUSTOM
FGA-B 20 SI-50
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FGA-B 20 SI-50
LINACUSTOM
FGA-B 20 SI-50
ARTNR
Order number
10.01.06.01089
C127
d
5.4 mm
C119
D1
24 mm
C122
Dk
14.3 mm
C1688
Dmax(S)
28 mm
C614
Ds
20 mm
C117
H
20 mm
C171
Z
11 mm
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
Silikon SI
C575
Weight
2.2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models