Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FGA-B - Spare Parts for FSGA-B - FGA-B 30 CR-60 N053
Bill of material
SCHMALZ 10.01.06.01090 FGA-B 30 CR-60 N053
NAME
Name
10_01_06_01090
NNCUSTOM
FGA-B 30 CR-60 N053
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FGA-B 30 CR-60 N053
LINACUSTOM
FGA-B 30 CR-60 N053
ARTNR
Order number
10.01.06.01090
C127
d
5.4 mm
C119
D1
37 mm
C122
Dk
14.9 mm
C1688
Dmax(S)
40 mm
C614
Ds
30 mm
C117
H
26 mm
C171
Z
12 mm
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
Chloroprene CR
C575
Weight
7.4 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models