Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FGA VU1 - Spare Parts for FSGA VU1 - FGA 40 VU1-72 N011 ON
Bill of material
SCHMALZ 10.01.06.00301 FGA 40 VU1-72 N011 ON
NAME
Name
10_01_06_00301
NNCUSTOM
FGA 40 VU1-72 N011 ON
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FGA 40 VU1-72 N011 ON
LINACUSTOM
FGA 40 VU1-72 N011 ON
ARTNR
Order number
10.01.06.00301
C127
d
8 mm
C125
d1
13.6 mm
C126
d2
26.8 mm
C119
D1
40 mm
C122
Dk
14 mm
C1688
Dmax(S)
42.5 mm
C614
Ds
38 mm
C117
H
27 mm
C116
H2
8 mm
C622
H3
15 mm
C171
Z
12.8 mm
C1432
Faltenanzahl
1.5
C556
Saugkraft
33 N
C551
Abreißkraft
56 N
C683
Volumen
12.888 cmł
C462
Werkstückradius (min) (konvex)
40 mm
C946
Baugröße
40
C444
Saugerwerkstoff
Vulkollan VU1
C575
Weight
9 g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型