Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 9 SI-55 G1/8-IG
Bill of material
FSG 9 SI-55 G1/8-IG
CNSORDERNO
Type
FSG 9 SI-55 G1/8-IG
ARTNR
Part no.
10.01.06.00011
CTN
Customs tariff number
39269097
D2
d2
4.1 mm
DN
dn
3.5 mm
DMAX
Dmax(S)
9.5 mm
DS
Ds
9 mm
G1
G1/8"-F
H
27 mm
LG1
8.5 mm
SW1
14 mm
Z
Stroke
3 mm
SCM
Suction cup material
Silicone SI
MH
Material hardness
55 Shore A
S
Size
9
NOF
Number of folds
2.5
C
Connection
G1/8"-F
CR
Curve radius (min)
10 mm
V
Volume
0.15 cm^3
SF
Suction force
0.79 N
POF
Pull-off force
2.3 N
HD
Hose diameter (empf.) d
4 mm
MASS
Weight
4.9 g
INFOTEXT
Infotext
Dimensions
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD