Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 20 SI-55 G1/8-IG
Bill of material
FSG 20 SI-55 G1/8-IG
CNSORDERNO
Type
FSG 20 SI-55 G1/8-IG
ARTNR
Part no.
10.01.06.00014
CTN
Customs tariff number
39269097
D2
d2
10.5 mm
DN
dn
3.5 mm
DMAX
Dmax(S)
21 mm
DS
Ds
20 mm
G1
G1/8"-F
H
34 mm
LG1
8 mm
SW1
14 mm
Z
Stroke
9 mm
SCM
Suction cup material
Silicone SI
MH
Material hardness
55 Shore A
S
Size
20
NOF
Number of folds
2.5
C
Connection
G1/8"-F
CR
Curve radius (min)
30 mm
V
Volume
2.3 cm^3
SF
Suction force
5.2 N
POF
Pull-off force
12.1 N
HD
Hose diameter (empf.) d
4 mm
MASS
Weight
6.4 g
INFOTEXT
Infotext
Dimensions
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD