Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 62 NBR-55 G1/4-AG
Bill of material
FSG 62 NBR-55 G1/4-AG
CNSORDERNO
Typ
FSG 62 NBR-55 G1/4-AG
ARTNR
Part no.
10.01.06.00032
CTN
Customs tariff number
40169997
D2
d2
30 mm
DN
dn
4.4 mm
DMAX
Dmax(S)
65 mm
DS
Ds
62 mm
G1
G1/4"-M
H
59 mm
LG1
11 mm
SW1
17 mm
Z
Stroke
29 mm
SCM
Suction cup material
Nitrile rubber NBR
MH
Material hardness
55 Shore A
S
Size
62
NOF
Number of folds
2.5
C
Connection
G1/4"-M
CR
Curve radius (min)
75 mm
V
Volume
72.50 cm^3
SF
Suction force
41.01 N
POF
Pull-off force
137 N
HD
Hose diameter (empf.) d
6 mm
MASS
Weight
60 g
INFOTEXT
Infotext
Dimensions
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD