Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 14 SI-55 G1/8-AG
Bill of material
FSG 14 SI-55 G1/8-AG
CNSORDERNO
Typ
FSG 14 SI-55 G1/8-AG
ARTNR
Part no.
10.01.06.00038
CTN
Customs tariff number
39269097
D2
d2
5 mm
DN
dn
3.5 mm
DMAX
Dmax(S)
15.5 mm
DS
Ds
14 mm
G1
G1/8"-M
H
28 mm
LG1
7.5 mm
SW1
14 mm
Z
Stroke
9 mm
SCM
Suction cup material
Silicone SI
MH
Material hardness
55 Shore A
S
Size
14
NOF
Number of folds
2.5
C
Connection
G1/8"-M
CR
Curve radius (min)
15 mm
V
Volume
0.98 cm^3
SF
Suction force
1.37 N
POF
Pull-off force
5.70 N
HD
Hose diameter (empf.) d
4 mm
MASS
Weight
5.30 g
INFOTEXT
Infotext
Dimensions
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model