Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 52 NBR-55 G1/4-AG
Bill of material
FSG 52 NBR-55 G1/4-AG
CNSORDERNO
Typ
FSG 52 NBR-55 G1/4-AG
ARTNR
Part no.
10.01.06.00582
CTN
Customs tariff number
40169997
D2
d2
25.1 mm
DN
dn
4.4 mm
DMAX
Dmax(S)
55 mm
DS
Ds
52.2 mm
G1
G1/4"-M
H
53 mm
LG1
11 mm
SW1
17 mm
Z
Stroke
25 mm
SCM
Suction cup material
Nitrile rubber NBR
MH
Material hardness
55 Shore A
S
Size
52
NOF
Number of folds
2.5
C
Connection
G1/4"-M
CR
Curve radius (min)
75 mm
V
Volume
37.59 cm^3
SF
Suction force
28.52 N
POF
Pull-off force
96 N
HD
Hose diameter (empf.) d
6 mm
MASS
Weight
32 g
INFOTEXT
Infotext
Dimensions
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD