Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 25 HT1-60 G1/8-IG
Bill of material
FSG 25 HT1-60 G1/8-IG
CNSORDERNO
Typ
FSG 25 HT1-60 G1/8-IG
ARTNR
Part no.
10.01.06.00988
CTN
Customs tariff number
40169997
D2
d2
10 mm
DN
dn
3.5 mm
DMAX
Dmax(S)
26 mm
DS
Ds
23 mm
G1
G1/8"-F
H
46 mm
LG1
8 mm
SW1
14 mm
Z
Stroke
18 mm
SCM
Suction cup material
High temp material HT1
MH
Material hardness
60 Shore A
S
Size
25
NOF
Number of folds
2.5
C
Connection
G1/8"-F
CR
Curve radius (min)
30 mm
V
Volume
5.40 cm^3
SF
Suction force
4.71 N
POF
Pull-off force
19 N
HD
Hose diameter (empf.) d
4 mm
MASS
Weight
9 g
INFOTEXT
Infotext
Dimensions
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD