Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 7 HT1-60 G1/8-IG
Bill of material
FSG 7 HT1-60 G1/8-IG
CNSORDERNO
Typ
FSG 7 HT1-60 G1/8-IG
ARTNR
Part no.
10.01.06.01243
CTN
Customs tariff number
40169997
D2
d2
1.8 mm
DN
dn
3.5 mm
DMAX
Dmax(S)
9 mm
DS
Ds
6.2 mm
G1
G1/8"-F
H
26 mm
LG1
8.5 mm
SW1
14 mm
Z
Stroke
3 mm
SCM
Suction cup material
High temp material HT1
MH
Material hardness
60 Shore A
S
Size
7
NOF
Number of folds
2.5
C
Connection
G1/8"-F
CR
Curve radius (min)
7.5 mm
V
Volume
0.04 cm^3
SF
Suction force
0.15 N
POF
Pull-off force
0.9 N
HD
Hose diameter (empf.) d
4 mm
MASS
Weight
4.70 g
INFOTEXT
Infotext
Dimensions
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir