Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 4 SI-55 M5-IG
Bill of material
FSG 4 SI-55 M5-IG
CNSORDERNO
Typ
FSG 4 SI-55 M5-IG
ARTNR
Part no.
10.01.06.02967
CTN
Customs tariff number
39269097
D2
d2
2.4 mm
DN
dn
2 mm
DMAX
Dmax(S)
7 mm
DS
Ds
3.8 mm
G1
M5-F
H
24 mm
LG1
5.5 mm
SW1
8 mm
Z
Stroke
1.5 mm
SCM
Suction cup material
Silicone SI
MH
Material hardness
55 Shore A
S
Size
4
NOF
Number of folds
2.5
C
Connection
M5-F
CR
Curve radius (min)
4 mm
V
Volume
0.05 cm^3
SF
Suction force
0.27 N
POF
Pull-off force
0.6 N
HD
Hose diameter (empf.) d
2 mm
MASS
Weight
1.8 g
INFOTEXT
Infotext
Dimensions
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD