Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 20 NK-45 M5-AG
Bill of material
SCHMALZ 10.01.06.00394 FSGA 20 NK-45 M5-AG
NAME
Name
10_01_06_00394
NNCUSTOM
FSGA 20 NK-45 M5-AG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGA 20 NK-45 M5-AG
LINACUSTOM
FSGA 20 NK-45 M5-AG
ARTNR
Order number
10.01.06.00394
C126
d2
11 mm
C1688
Dmax(S)
21 mm
C124
dn
2.5 mm
C614
Ds
18.1 mm
C132
G1
M5-AG
C117
H
20.2 mm
C133
LG1
5 mm
C140
SW1
7 mm
C171
Z
5 mm
C1432
Faltenanzahl
1.5
C551
Abreißkraft
10.7 N
C946
Baugröße
20
C575
Weight
2.7 g
C191
Nippel
N 016
C444
Saugerwerkstoff
Naturkautschuk NK
C556
Saugkraft
4.7 N
C455
Schlauchinnendurchmesser (empf.)
2 mm
C683
Volumen
1.15 cmł
C445
Werkstoffhärte
45 °Sh
C462
Werkstückradius (min) (konvex)
30 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models