Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 16 NK-45 G1/8-AG
Bill of material
SCHMALZ 10.01.06.00411 FSGA 16 NK-45 G1/8-AG
NAME
Name
10_01_06_00411
NNCUSTOM
FSGA 16 NK-45 G1/8-AG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGA 16 NK-45 G1/8-AG
LINACUSTOM
FSGA 16 NK-45 G1/8-AG
ARTNR
Order number
10.01.06.00411
C126
d2
8.4 mm
C1688
Dmax(S)
18.5 mm
C124
dn
3.5 mm
C614
Ds
15.6 mm
C132
G1
G1/8"-AG
C117
H
25.2 mm
C133
LG1
7.5 mm
C140
SW1
14 mm
C171
Z
7 mm
C1432
Faltenanzahl
1.5
C551
Abreißkraft
6.7 N
C946
Baugröße
16
C575
Weight
5 g
C191
Nippel
N 016
C444
Saugerwerkstoff
Naturkautschuk NK
C556
Saugkraft
2.3 N
C455
Schlauchinnendurchmesser (empf.)
4 mm
C683
Volumen
0.75 cmł
C445
Werkstoffhärte
45 °Sh
C462
Werkstückradius (min) (konvex)
20 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models