Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 53 HT1-60 G1/4-AG
Bill of material
FSGA 53 HT1-60 G1/4-AG
CNSORDERNO
Type
FSGA 53 HT1-60 G1/4-AG
ARTNR
Part no.
10.01.06.00943
CTN
Customs Tariff Number
40169997
D2
d2
33 mm
DMAX
Dmax(S)
60 mm
DN
dn
4.4 mm
DS
Ds
49.54 mm
G1
G1/4"-M
H
38 mm
LG1
11 mm
SW1
17 mm
Z
Stroke
12 mm
SCM
Suction cup material
High temp material HT1
MH
Material hardness
60 Shore A
S
Size
53
NOF
Number of folds
1.5
C
Connection
G1/4"-M
CR
Curve radius (min) (convex)
100 mm
V
Volume
26.49 cm^3
SF
Suction force
51.3 N
POF
Pull-off force
95 N
HD
Hose diameter (empf.) d
6 mm
MASS
Weight
27 g
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models