Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 11 HT1-60 G1/8-IG
Bill of material
FSGA 11 HT1-60 G1/8-IG
CNSORDERNO
Type
FSGA 11 HT1-60 G1/8-IG
ARTNR
Part no.
10.01.06.01232
CTN
Customs Tariff Number
40169997
D2
d2
5.05 mm
DMAX
Dmax(S)
13 mm
DN
dn
3.5 mm
DS
Ds
10.2 mm
G1
G1/8"-F
H
28 mm
LG1
8 mm
SW1
14 mm
Z
Stroke
4 mm
SCM
Suction cup material
High temp material HT1
MH
Material hardness
60 Shore A
S
Size
11
NOF
Number of folds
1.5
C
Connection
G1/8"-F
CR
Curve radius (min) (convex)
10 mm
V
Volume
0.23 cm^3
SF
Suction force
0.95 N
POF
Pull-off force
3.8 N
HD
Hose diameter (empf.) d
4 mm
MASS
Weight
5.1 g
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models