Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA (1.5 Folds) from Ø110 mm - FSGA 150 SI-70 G1/2-IG
Bill of material
SCHMALZ 10.01.06.00121 FSGA 150 SI-70 G1/2-IG
NAME
Name
10_01_06_00121
NNCUSTOM
FSGA 150 SI-70 G1/2-IG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGA 150 SI-70 G1/2-IG
LINACUSTOM
FSGA 150 SI-70 G1/2-IG
ARTNR
Order number
10.01.06.00121
C124
dn
13.5 mm
C126
d2
111 mm
C1688
Dmax(S)
177 mm
C614
Ds
150 mm
C132
G1
G1/2"-IG
C117
H
88.5 mm
C133
LG1
13 mm
C171
Z
37.5 mm
C556
Saugkraft
570 N
C551
Abreißkraft
1000 N
C683
Volumen
800 cmł
C462
Werkstückradius (min) (konvex)
250 mm
C455
Schlauchinnendurchmesser (empf.)
12 mm
C946
Baugröße
150
C191
Nippel
N 010
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
70 °Sh
C575
Weight
801.5 g
C1432
Faltenanzahl
1.5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models