Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA VU1 (1.5 Folds) - FSGA 50 VU1-72 G1/4-IG ON
Bill of material
SCHMALZ 10.01.06.00300 FSGA 50 VU1-72 G1/4-IG ON
NAME
Name
10_01_06_00300
NNCUSTOM
FSGA 50 VU1-72 G1/4-IG ON
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGA 50 VU1-72 G1/4-IG ON
LINACUSTOM
FSGA 50 VU1-72 G1/4-IG ON
ARTNR
Order number
10.01.06.00300
C126
d2
33.5 mm
C124
dn
3.5 mm
C1688
Dmax(S)
53 mm
C614
Ds
47 mm
C132
G1
G1/4"-IG
C117
H
47.5 mm
C133
LG1
12 mm
C140
SW1
17 mm
C171
Z
14.5 mm
C556
Saugkraft
52 N
C551
Abreißkraft
88 N
C683
Volumen
22.6 cmł
C462
Werkstückradius (min) (konvex)
40 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
50
C191
Nippel
N 011
C444
Saugerwerkstoff
Vulkollan VU1
C445
Werkstoffhärte
72 °Sh
C575
Weight
25 g
C1432
Faltenanzahl
1.5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models