Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGPL (1.5 Folds) - FSGPL 200 NBR-55 G1/2-IG
Bill of material
SCHMALZ 10.01.06.00102 FSGPL 200 NBR-55 G1/2-IG
NAME
Name
10_01_06_00102
NNCUSTOM
FSGPL 200 NBR-55 G1/2-IG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGPL 200 NBR-55 G1/2-IG
LINACUSTOM
FSGPL 200 NBR-55 G1/2-IG
ARTNR
Order number
10.01.06.00102
C126
d2
137 mm
C146
d3
119.4 mm
C119
D1
202 mm
C1688
Dmax(S)
208 mm
C614
Ds
191 mm
C132
G1
G1/2"-IG
C117
H
54 mm
C623
H4
8 mm
C133
LG1
8 mm
C171
Z
37.2 mm
C556
Saugkraft
850 N
C551
Abreißkraft
950 N
C683
Volumen
876.516 cmł
C462
Werkstückradius (min) (konvex)
350 mm
C455
Schlauchinnendurchmesser (empf.)
12 mm
C946
Baugröße
200
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
55 °Sh
C575
Weight
1017 g
C1432
Faltenanzahl
1.5
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD