Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGPL (1.5 Folds) - FSGPL 120 NBR-55 G1/2-IG
Bill of material
SCHMALZ 10.01.06.02933 FSGPL 120 NBR-55 G1/2-IG
NAME
Name
10_01_06_02933
NNCUSTOM
FSGPL 120 NBR-55 G1/2-IG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGPL 120 NBR-55 G1/2-IG
LINACUSTOM
FSGPL 120 NBR-55 G1/2-IG
ARTNR
Order number
10.01.06.02933
C126
d2
79.3 mm
C146
d3
69.4 mm
C119
D1
127.8 mm
C1688
Dmax(S)
135 mm
C614
Ds
118.2 mm
C132
G1
G1/2"-IG
C117
H
51 mm
C623
H4
8 mm
C133
LG1
8 mm
C171
Z
35.7 mm
C556
Saugkraft
280 N
C551
Abreißkraft
400 N
C683
Volumen
295.203 cmł
C462
Werkstückradius (min) (konvex)
150 mm
C455
Schlauchinnendurchmesser (empf.)
12 mm
C946
Baugröße
120
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
55 °Sh
C575
Weight
351 g
C1432
Faltenanzahl
1.5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models