Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces - SAB 50 NBR-60 G3/8-IG
Bill of material
SAB 50 NBR-60 G3/8-IG
CNSORDERNO
Type
SAB 50 NBR-60 G3/8-IG
ARTNR
Part no.
10.01.06.00672
CTN
Customs Tariff Number
40169991
DN
dn
6 mm
D1
39.54 mm
DMS
Dmax(S)
56 mm
DS
Ds
50.1 mm
G1
G3/8"-F
H
36.93 mm
LG1
13 mm
SW1
22 mm
Z
Z (Stroke)
11.63 mm
SF
Suction force
53 N
POF
Pull-off force
87 N
LF
Lateral force
55 N
LF2
Lateral force (oily surface)
52 N
V
Volume
16.1 cm^3
CR
Curve radius (min) (convex)
50 mm
HD
Hose diameter (empf.) d
4 mm
SZ
Size
50
SCM
Suction cup material
Nitrile rubber NBR
MH
Material hardness [Shore A]
60.0 Shore A
MASS
Weight
32.3 g
PF
Product family
SAB
NF
Number of folds
1.5
INFOTEXT
Infotext
Dimensions
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD