Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces - SAB 50 NBR-60 G1/4-AG
Bill of material
SAB 50 NBR-60 G1/4-AG
CNSORDERNO
Type
SAB 50 NBR-60 G1/4-AG
ARTNR
Part no.
10.01.06.00804
CTN
Customs Tariff Number
40169991
DN
dn
6 mm
D1
39.55 mm
DMS
Dmax(S)
56 mm
DS
Ds
50.1 mm
G1
G1/4"-M
H
36.93 mm
LG1
10 mm
SW1
22 mm
Z
Z (Stroke)
11.63 mm
SF
Suction force
53 N
POF
Pull-off force
87 N
LF
Lateral force
55 N
LF2
Lateral force (oily surface)
52 N
V
Volume
16.1 cm^3
CR
Curve radius (min) (convex)
50 mm
HD
Hose diameter (empf.) d
4 mm
SZ
Size
50
SCM
Suction cup material
Nitrile rubber NBR
MH
Material hardness [Shore A]
60 Shore A
MASS
Weight
41.4 g
PF
Product family
SAB
NF
Number of folds
1.5
INFOTEXT
Infotext
Dimensions
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD