Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SAB HT2 (1.5 Folds) - SAB 22 HT2-65 G3/8-IG
Bill of material
SCHMALZ 10.01.06.02421 SAB 22 HT2-65 G3/8-IG
NAME
Name
10_01_06_02421
NNCUSTOM
SAB 22 HT2-65 G3/8-IG
NTCUSTOM
Balgsauggreifer HT2 (rund)
NBCUSTOM
SAB 22 HT2-65 G3/8-IG
LINACUSTOM
SAB 22 HT2-65 G3/8-IG
ARTNR
Order number
10.01.06.02421
C124
dn
3.5 mm
C119
D1
22 mm
C1688
Dmax(S)
24 mm
C614
Ds
20.6 mm
C132
G1
G3/8"-IG
C117
H
41 mm
C133
LG1
9.5 mm
C140
SW1
22 mm
C171
Z
5.8 mm
C556
Saugkraft
16 N
C551
Abreißkraft
24 N
C681
Querkraft
17 N
C683
Volumen
1.5 cmł
C462
Werkstückradius (min) (konvex)
20 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
22
C2195
Connection
G3/8"-IG
C444
Saugerwerkstoff
Hochtemp. Material HT2
C445
Werkstoffhärte
65 °Sh
C575
Weight
42.8 g
C1432
Faltenanzahl
1.5
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD